IESNA:LM-63-2002
[TEST]P1055596
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D940-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1517
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1296.4 1284.3 1277.6 1268.2 1253.4 1233.2 1211.7 1187.5 1157.9 1127
1093.3 1055.7 1016.7 975 933.3 888.9 844.6 798.8 749.1 702
653.6 605.2 558.1 509.7 461.3 412.9 363.1 312 263.6 215.2
169.4 125.1 84.7 47.1 16.1 0 0
1296.4 1301.8 1289.7 1273.6 1249.3 1217.1 1180.8 1140.4 1094.7 1044.9
991.1 934.7 875.5 813.6 749.1 684.5 621.3 555.4 490.9 429
367.1 308 247.4 195 143.9 99.5 60.5 41.7 29.6 18.8
10.8 4 1.3 0 0 0 0
1296.4 1287 1265.5 1233.2 1187.5 1136.4 1073.2 1004.6 926.6 844.6
757.1 671.1 586.3 501.6 422.3 345.6 273 207.1 146.6 96.8
52.4 37.7 29.6 22.9 16.1 10.8 6.7 4 2.7 1.3
1.3 1.3 1.3 1.3 0 0 0
1296.4 1285.7 1256.1 1209 1147.1 1073.2 988.5 894.3 792.1 687.2
585 486.8 392.7 306.6 227.3 157.3 99.5 49.8 36.3 29.6
21.5 16.1 10.8 6.7 4 2.7 1.3 1.3 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.3 0
1296.4 1287 1261.5 1209 1137.7 1055.7 961.6 855.3 745 634.8
529.9 426.3 332.2 250.1 172.1 108.9 55.1 37.7 29.6 22.9
16.1 10.8 6.7 4 2.7 1.3 1.3 1.3 1.3 0
1.3 0 0 0 0 0 0
